SLUUCZ3A July 2024 – March 2025 TPS546E25
Table 2-1 lists the test point functions.
| Test Point | Type | Name | Description |
|---|---|---|---|
| AGND | T-H Loop | AGND | Connection to AGND pour and AGND pin |
| CHB | T-H Loop | CHB | BODE-CH2 |
| CLK | T-H Loop | CLK | Connection to CLK |
| CNTL | T-H Loop | CNTL | Test-point connection to CNTL pin |
| DATA | T-H Loop | DATA | Connection to DATA |
| FB | T-H Loop | FB | Test-point connection to VSEL/FB pin |
| GND_EFF | T-H Loop | GND_EFF | Kelvin connection to GND for efficiency measurement |
| GND_RMT | T-H Loop | GND_RMT | Connection for measuring regulation |
| GND_1 | T-H Loop | GND_1 | Connection to PGND 1 |
| GND_2 | T-H Loop | GND_2 | Connection to PGND 2 |
| GND_3 | T-H Loop | GND_3 | Connection to PGND 3 |
| GOSNS | T-H Loop | GOSNS | Connection to GOSNS pin |
| PG | T-H Loop | PG | Test-point connection to PGOOD pin |
| PVIN_SNS+ | T-H Loop | PVIN_SNS | Kelvin sense connection to PVIN |
| PVIN_SNS- | T-H Loop | PGND_SNS | Kelvin sense connection to PGND |
| SMBALRT | T-H Loop | ALERT | Connection to SMB_ALERT |
| SW | T-H Loop | SW | Test-point connection to SW pin |
| SW_SMB | SMB | SW | SMB connection to the SW node |
| VCC | T-H Loop | VCC | Measurement point for VCC |
| VDRV | T-H Loop | VDRV | Connection to VDRV pin |
| VOSNS | T-H Loop | VOSNS | Connection to VOSNS pin and BODE-CH1 |
| VOUT_EFF | T-H Loop | VO_EFF | Connection for measuring efficiency |
| VOUT_RMT | T-H Loop | VOUT_RMT | Connection for measuring regulation |
| VOUT_SMB | SMB | VOUT | SMB connection to the Vout node |
Table 2-2 lists the EVM jumpers.
| Jumper | Type | Name | Description |
|---|---|---|---|
| J6 | Header (shrouded), 100mil, 5x2, Gold, TH | PMBus connection | PMBus adapter control signal |
| J7 | Header, 2.54mm, 3x1, Tin, TH | VDRST | Jumper for setting VDRST default pins 1 – 2 shorted |
| J12, J14, J15 | Header, 2.54mm, 5x2, Gold, TH | MSEL1, ADDR,VSEL | Jumper for setting MSEL1, ADDR, VSEL default pins 7 – 8, 1 – 2, 5 – 6 shorted |
| J13 | Header, 2.54mm, 12x2, Gold, TH | MSEL2 | Jumper for setting MSEL2 default pins 11 – 12 shorted |
| J19 | Header, 2.54mm, 2x1, Gold, TH | PG_PULLUP | Connect RESET to pullup resistor default pins 1 – 2 shorted |
| J20 | Header, 2.54mm, 2x1, Gold, TH | SMB Conn. | Jumper for setting SMB Connection default pins 1 – 2 shorted |
| JP2 | Header, 100mil, 3x2, Gold, TH | CNTL | Jumper for setting CNTL default pins 3 – 4 shorted |
Table 2-3 lists the options for the CNTL/UVLO pin selections on J6.
| Shunt Position | Selection |
|---|---|
| Pin 1 to 2 shorted | PMBus adapter control signal |
| Pin 3 to 4 shorted | Resistor divider to PVIN default pins 3 – 4 shorted |
Table 2-4 lists the EVM connector functions.
| Connector | Type | Name | Description |
|---|---|---|---|
| J1 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | PGND | Ground connection |
| J4 | Card Edge Socket, 0.8mm, 10x2, SMT | VOUT | Connection for miniSlammer |
| J5 | Card Edge Socket, 0.8mm, 10x2, SMT | VOUT | Connection for miniSlammer |
| J6 | Header (shrouded), 100mil, 5x2, Gold, TH | USB2GPIO | Connection for USB2GPIO2 |
| J18 | Terminal Block, 60A, 10.16mm Pitch, 2-Pos, TH | VOUT | Connection for load |
| T1 | Terminal Block, 5mm, 2-pole, Tin, TH | VIN | Connection for Input voltage source |
| T2 | Terminal Block, 5mm, 2-pole, Tin, TH | GND | Connection for Input GND source |
| T4 | Terminal Block, 3.5mm Pitch, 2x1, TH | EXTBIAS | Connection for external bias supply |