SLUUCZ3A July 2024 – March 2025 TPS546E25
The TPS546E25 device is a highly integrated buck with D-CAP4 control topology for fast transient response. The PMBus interface configures all programmable parameters and stores them in the non-volatile memory (NVM ) as the new default values to minimize the external component count. Pinstrap options allow for configuration as primary or secondary, stack position and stack number, DCM (single phase only) or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.
The PMBus interface with a 1MHz clock support gives a convenient, standardized digital interface for configuration, as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions is set to restart, latch off, or ignore, depending on system requirements. Two, three, or four TPS546E25 devices can be interconnected to provide up to 200A on a single output.
One device option is to overdrive the internal 5V LDO with an external 5V supply through the VDRV and VCC pins to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage. The TPS546E25 is a lead-free device and is Restriction of Hazardous Substances (RoHS) compliant without exemption.