SLUUCZ3A July 2024 – March 2025 TPS546E25
The EVM has a terminal connection T4 that is used to overdrive the VDRV. The output of the internal regulator is set to 4.5V by default. Using the external supply is useful to minimize the power dissipation in the TPS546E25 IC when operating at high switching frequency. Overdriving the VDRV moves the loss from the internal regulator of the TPS546E25 to the external supply. To use the external supply, follow the steps on the EVM as follows: