SLUUCZ3A July 2024 – March 2025 TPS546E25
The TPS546E25EVM-1PH is a single-phase buck design using the TPS546E25. The TPS546E25EVM-1PH is designed for a nominal 12V bus and produces a regulated 1.2V output at up to 50A of load current. The TPS546E25EVM-1PH is designed to demonstrate operation of the TPS546E25 in a single-phase, low-output voltage application while providing a number of test points to evaluate the performance of the device. See Tip and Barrel Measurement for more information on single-phase configuration.