SLUUD38A June 2024 – July 2025 TPSM82866A , TPSM82866C
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage | 2.4 | 5 | 5.5 | V | |
| Output voltage | TPSM82866CA3PEVM (SR054-001) | 0.8 | 1.2 | 3.35 | V |
| TPSM82866AA0PEVM (SR054-002) | 0.6 | 1.2 | VIN | V | |
| TPSM82866CA2PEVM (SR054-003) | 0.4 | 0.65 | 1.675 | V | |
| TPSM82866CA1PEVM (SR054-004) | 0.2 | 0.5 | 0.8375 | V | |
| Output current | 0 | 6 | A |