SLUUD38A June   2024  – July 2025 TPSM82866A , TPSM82866C

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
  7. 3Software
  8. 4Implementation Results
    1. 4.1 Evaluation Setup
      1. 4.1.1 VSET/VID Resistor (TPSM82866CAxPEVM Only)
      2. 4.1.2 VSET/MODE Resistor (TPSM82866AA0PEVM Only)
      3. 4.1.3 Input and Output Capacitors
      4. 4.1.4 Feedforward Capacitor
      5. 4.1.5 Loop Response Measurement
    2. 4.2 Performance Data and Results
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Revision A EVMs
      1. 6.1.1 Rev A. Schematic
      2. 6.1.2 Rev. A Bill of Materials (BOM)
      3. 6.1.3 Rev. A PCB Layout
      4. 6.1.4 Rev. A Loop Response
    2. 6.2 Trademarks
  11. 7Revision History

Description

The TPSM82866AA0PEVM and TPSM82866CAxPEVM evaluation modules (EVM) facilitate the evaluation of the TPSM82866AA0PRCFR, TPSM82866CA3PRCFR, TPSM82866CA2PRCFR, and TPSM82866CA1PRCFR 6A, pin-to-pin compatible, step-down power modules in a 2.3mm × 3mm × 1.95mm MagPack™ package. The TPSM82866AA0PEVM provides an adjustable output voltage down to 0.6V, with 1% accuracy from input voltages from 2.4V to 5.5V. The TPSM82866CAxPEVM provides an I2C adjustable output voltage down to 0.2V, with 1% accuracy from input voltages from 2.4V to 5.5V.