SLUUD38A June 2024 – July 2025
| J1 – VIN/GND | Input and return connections from the input supply to the EVM. This connector supports currents over 3A and accepts up to 16 AWG wire. |
| J2 – VOUT/GND | Output and return connections from the EVM to the load. This connector supports currents over 3A and accepts up to 16 AWG wire. |
| J3 – PG/GND | TPSM82866AA0PEVM only. The PG output appears on pin 2 of this header with ground on pin 1. |
| J4, Pin 1 and 2 – VIN | Positive input connection from the input supply for the EVM. Do not use for currents above 3A. |
| J4, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
| J4, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. Do not use for currents above 3A. |
| J5, Pin 1 and 2 – VOUT | Output voltage connection. Do not use for currents above 3A. |
| J5, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
| J5, Pin 5 and 6 – GND | Output return connection. Do not use for currents above 3A. |
| J7 – VOUT/GND SMA | Measure the output voltage waveform at this SMA connector. |