SLUUD38A June 2024 – July 2025
The TPSM82866 is a family of pin-to-pin compatible, 6A, power modules, which integrate the inductor. The TPSM82866C devices use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The device can be operated without the I2C interface to provide a high current, fixed-output-voltage power supply.