SLUUD65 April 2025 BQ25630
Table 1-1 lists the recommended operating conditions for this EVM.
| Symbol | Description | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| VVBUS, VVIN | Input voltage applied to VBUS pin | 3.9 | 18.0 | V | |
| VBAT | Battery voltage applied to BAT pin | 4.8 | V | ||
| IVBUS | Input current into VBUS | 3.2 | A | ||
| ISW | Output current from SW flowing to SYS pin load and battery at BAT pin | 5.0 | A | ||
| IBAT | Fast charging current into battery at BAT pin | 5.0 | A | ||
| Continuous RMS discharge current through internal BATFET | 7 | A |