SLUUD65 April 2025 BQ25630
Table 2-1 lists the input and output connections available on this EVM and their respective descriptions.
| Jack | Description |
|---|---|
| J1(2) - VIN | Positive rail of the charger input voltage |
| J1(1) - GND | Ground |
| J2(1) - SYS | Positive rail of the charger system output voltage, typically connected to the system load |
| J2(2) - GND | Ground |
| J3(1) - VPB | Positive rail of the charger output voltage for power bank applications in reverse boost mode (OTG). This output also shares the rail with the VIN input rail in forward buck mode |
| J3(2)-GND | Ground |
| J4(1) - BAT+ | Positive rail of the charger battery input, connected to the positive terminal of the external battery |
| J4(2) - TS | Connection available for external thermistor if required |
| J4(3) - GND | Ground |
| J5 | Input source USB Type-C port |
| J6 | I2C connector for the USB2ANY interface board |
| J7 | I2C connector for the EV2400 interface board |