SLUUD92
June 2025
1
Abstract
1
General TI High Voltage Evaluation User Safety Guidelines
2
Module and Gate Driver Compatibility
2.1
Supported Wolfspeed Modules and Evaluation Platforms
2.2
Supported Gate Drivers
3
System Overview and Functions
3.1
Features
3.2
Specifications
3.3
PCB Pinout
3.4
EVM Information
3.4.1
Primary-Side Power
3.4.2
Primary-Side I/O and Diagnostics
3.4.3
Secondary-Side Bias Supply
3.4.4
Output Stage Gate Loop
3.4.5
Current Booster
3.4.6
Short-Circuit Detection System
3.4.6.1
Short-Circuit Detection - DESAT
3.4.6.2
Short-Circuit Detection - OC
4
Using the EVM
4.1
Equipment List and Board Setup
4.2
Test Setups and Procedures
4.2.1
Power-On and Bias Supply Check
4.2.2
Output Switching
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
7
Revision History
4.1
Equipment List and Board Setup
Power Supplies
Need to provide at least 12 V and 1 A to power up the EVM
Function Generator and Accessories
One 2-channel function generator
Two standard 50-Ω BNC coaxial cables
Oscilloscope and Accessories
Oscilloscope 500 MHz or higher with at least four channels
Four passive voltage probes with at least 500-MHz bandwidth
Digital Multimeters
Two digital multimeters
Other
Connection wires of various length