SLUUD92 June 2025
This EVM implemented to configure for OC detection as well for the future variants which can support OC short circuit detection approach instead of DESAT. The Vds voltage detection threshold can be calculated with the equation below mentioned
With the 0.7-V internal OC detection threshold, the two STTH122A diode with forward voltage of 0.6 V each, R2 = 1K Ω, R2=5K Ω, and R3 = 590 Ω, the Vds DESAT detection threshold is calculated to be 5.43 V. This detection threshold is valid for VDD = 15 V. If another Vds voltage detection threshold is desired, the R1, R2, R3, Cblk and the diodes values can be adjusted to update voltage detection threshold.
With a 100-pF blanking capacitor, the blanking time is calculated to be 40 ns. This blanking time is valid for VDD = 15 V.
Figure 3-7 OC Circuit