SLUUD92 June 2025
The detailed DESAT, OC protection approach and the design guide is explained in the APP note. Please refer this APP note for the design choise of the compoents and the formulae details,Choosing Appropriate Protection Approach for IGBT and SiC Power Modules.
The Vds voltage detection threshold can be calculated with the equation,
With the 9V internal DESAT detection threshold, the two STTH122A diode with forward voltage of 0.6 V each, the 475-Ω limiting resistor, the Zener diode with 2.7-V Zener voltage, and the 500-µA internal charging current, the Vds DESAT detection threshold is calculated to be 4.86 V. If another Vds voltage detection threshold is desired, use different Rlim, diodes to create the needed detection voltage.
The DESAT charging current can be increased by installing R25 and R29. Increasing the DESAT charging current can decrease the blanking time of the capacitor and provide better protection for SiC MOSFETs.
Figure 3-6 DESAT Circuit