SLUUD92 June 2025
The UCC218XXXEVM-111 is a compact, half-bridge gate driver board consisting of two single-channel isolated gate drivers. It provides isolated bias supply, drive current, protection and monitoring needed for driving several different models of Wolfspeed silicon-carbide (SiC) MOSFET modules and other IGBT or SiC MOSFET modules with a similar pinout. The on-board isolated bias can provide adjustable isolated voltage with passive component change.
The board's compact form factor, combined with UCC218XXX's 5kVrms reinforced isolation, makes it a good candidate for doing high voltage tests, such as double-pulse tests and short-circuit tests, with the Wolfspeed SiC modules. The board can also be used with all variants of the UCC218xxx with minimal on-board modifications.
This user's guide describes the characteristics, operation and use of the UCC218XXXEVM-111 Evaluation Module (EVM). It currently supports 2 different variants:
Each variant can be ordered separately based on the variant order number information.
A complete schematic diagram, printed circuit board layouts, and bill of materials are included in this document.