SLUUDG7A December   2025  – November 2026 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview of Security Functionality
    1. 1.1 Terminology
    2. 1.2 Platform Security Enablers
  5. 2Device Security Model
    1. 2.1 Device Identity
    2. 2.2 Initial Conditions at Boot
    3. 2.3 Boot Configuration Routine (BCR)
    4. 2.4 Bootstrap Loader (BSL)
    5. 2.5 Lifecycle Management
      1. 2.5.1 Lifecycle Transitions
    6. 2.6 Boot Service
    7. 2.7 Boot Flow
    8. 2.8 User-Specified Security Policies
      1. 2.8.1 Boot Configuration Routine (BCR) Policies
        1. 2.8.1.1 Serial Wire Debug Related Policies
          1. 2.8.1.1.1 No Restrictions Scenario
          2. 2.8.1.1.2 Custom Restrictions Scenario
          3. 2.8.1.1.3 Fully Restricted Scenario
        2. 2.8.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.8.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.8.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.8.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.8.1.3.3 Security and Privilege Protection on Application (MAIN, DATA) Flash Memory
          4. 2.8.1.3.4 Verifying Integrity of Application (MAIN) Flash Memory
      2. 2.8.2 Bootstrap Loader (BSL) Security Policies
        1. 2.8.2.1 BSL Access Password
        2. 2.8.2.2 BSL Read-out Policy
        3. 2.8.2.3 BSL Security Alert Policy
      3. 2.8.3 Customer Secure Code (CSC) Security Policies
        1. 2.8.3.1 CSC Enforced Bankswap
        2. 2.8.3.2 CSC Key Write to KEYSTORE
      4. 2.8.4 Configuration Data Error Resistance
        1. 2.8.4.1 CRC-Backed Configuration Data
          1. 2.8.4.1.1 BCR Configuration CRC Fail Handling
          2. 2.8.4.1.2 TI Factory Trim Data CRC Fail Handling
        2. 2.8.4.2 BSL Configuration CRC Fail Handling
        3. 2.8.4.3 16-bit Pattern Match for Critical Fields
  6. 3Secure Boot
    1. 3.1 MCUBoot
    2. 3.2 ROM-based Secure Boot
      1. 3.2.1 ROM-based Secure Boot Flow
      2. 3.2.2 Customer Key Storage
        1. 3.2.2.1 Key Revocation Using the DSSM
        2. 3.2.2.2 Key Revocation Using the Firmware Update
      3. 3.2.3 Anti‑rollback Protection
    3. 3.3 CSC-based Secure Boot
      1. 3.3.1 CSC-based Secure Boot Flow
      2. 3.3.2 FLASH Memory Map
      3. 3.3.3 CSC Key Storage
        1. 3.3.3.1 Key Storage for CSC-based Secure Boot
        2. 3.3.3.2 KEYSTORE for AES
      4. 3.3.4 Bank Swap
      5. 3.3.5 CSC Protection
    4. 3.4 Two Stage Secure Boot
      1. 3.4.1 Two Stage Secure Boot Flow
  7. 4Secure Execution Environment
    1. 4.1 TrustZone
      1. 4.1.1 Implementation Defined Attribution Unit
      2. 4.1.2 Security Attribution Unit
        1. 4.1.2.1 Defining a Region as Secure
      3. 4.1.3 TrustZone Software Development
        1. 4.1.3.1 Defining Functions as Secure and Non-secure
    2. 4.2 Memory Protection Unit
      1. 4.2.1 TrustZone and MPU
    3. 4.3 Global Security Controller
      1. 4.3.1 GSC Memory Configuration
        1. 4.3.1.1 Security Exceptions Through the GSC and SAU
        2. 4.3.1.2 Privilege Exceptions With GSC and MPU
  8. 5Secure Storage
    1. 5.1 Write Erase Protection
      1. 5.1.1 Global Security Controller Configuration on WEP
      2. 5.1.2 NONMAIN FLASH Configuration on WEP
    2. 5.2 FLASH Hide Protection
      1. 5.2.1 Global Security Controller Configuration on HDP
    3. 5.3 Secure Key Storage
    4. 5.4 Data Integrity Verification
    5. 5.5 Secure and Privilege Protection
    6. 5.6 Hardware Monotonic Counter
  9. 6Security Modules
    1. 6.1 AESADV
      1. 6.1.1 AES Overview
      2. 6.1.2 AES Usage
        1. 6.1.2.1 Configuration
        2. 6.1.2.2 Setup
        3. 6.1.2.3 Operation
    2. 6.2 Keystore
      1. 6.2.1 Overview
      2. 6.2.2 Keystore Usage
        1. 6.2.2.1 Configuration
        2. 6.2.2.2 Setup
        3. 6.2.2.3 Operation
    3. 6.3 SHA2
      1. 6.3.1 SHA Introduction
        1. 6.3.1.1 SHA Features
      2. 6.3.2 SHA Performance
      3. 6.3.3 SHA Usage
        1. 6.3.3.1 Configuration
        2. 6.3.3.2 Setup
        3. 6.3.3.3 Operation
    4. 6.4 PKA
      1. 6.4.1 PKA Introduction
        1. 6.4.1.1 PKA features
      2. 6.4.2 PKA Usage
        1. 6.4.2.1 Configuration
        2. 6.4.2.2 Setup
        3. 6.4.2.3 Operation
    5. 6.5 PQC
      1. 6.5.1 ML-DSA
        1. 6.5.1.1 ML-DSA Introduction
        2. 6.5.1.2 ML-DSA Usage
          1. 6.5.1.2.1 Configuration
          2. 6.5.1.2.2 Setup
          3. 6.5.1.2.3 Operation
  10. 7Revision History

Serial Wire Debug Related Policies

The serial wire debug related policies configure the functionality which is available through the device's physical debug interface (SWD). By default, MSPM33 devices come from TI in an unrestricted state. This state allows for easy production programming, evaluation, and development. However, this unrestricted state is not recommended for mass production, as it leaves a large attack surface present. To accommodate a variety of needs while keeping the configuration process simple, MSPM33 devices support three generic security levels: no restrictions, custom restrictions, and fully restricted. Table 2-5 shows the three generic security levels, from least restrictive to most restrictive.

There are 3 main uses of the SWD interface for which protection needs to be considered:

  • Application debug access, which includes:
    • Full access to the processor, memory map, and peripherals through the AHB-AP
    • Access to the device EnergyTrace+ state information through the ET-AP
    • Access to the device power state controls for debug through the PWR-AP
  • Mass erase access, which includes:
    • Ability to send a command through SWD to erase the MAIN and DATA memory region while leaving the NONMAIN device configuration memory intact
  • Factory reset access, which includes:
    • Ability to send a command through SWD to erase the MAIN and DATA memory region and reset the NONMAIN device configuration memory to TI factory defaults (no restrictions)
Table 2-5 Generic Security Levels
Scenario SW-DP Access Policy APP Debug Policy Mass Erase Policy Factory Reset Policy
No restrictions EN L0 - Full access EN EN
Custom restrictions EN L0 - Full access

L1 - EN SECURE with PW, EN NON SECURE

L2 - EN SECURE with PW, EN NON SECURE with PW

DIS - Disabled
EN, EN with PW, DIS EN, EN with PW,DIS
Fully restricted DIS Do not care(1) (access in not possible when SW-DP is disabled)
When the SW-DP policy is SW-DP disabled, the mass erase and factory reset policies are a don't care from the point of view of the SWD interface. However, if the bootstrap loader (BSL) is enabled, the mass erase and factory reset policies do impact what functionality is available through the BSL. See the BSL security section for details on securing the BSL.