SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
In the MSPM33C CPUSS the MPU, SAU, and IDAU are used to attribute regions of memory as a combination of different privilege and security levels. This allows the programmer to layer different levels of access by using privilege and security restrictions. An example of the combinations the programmer can use is seen in Figure 4-2. When the device is in Handler mode, the processor is always in a privileged state.