SLUUDH6 April   2026 CC3501E , CC3551E

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations - CC35xxE IC
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
        1. 2.2.1.1 LDO Recommendations
      2. 2.2.2 Boot Sequence
        1. 2.2.2.1 Hosted Mode (Power up by reset pin)
        2. 2.2.2.2 Standalone Mode (Power up when supply above threshold)
        3. 2.2.2.3 SOP Modes
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
        3. 2.3.2.3 Slow Clock Using an External Crystal (XTAL)
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 xSPI
        1. 2.5.1.1 External Serial Flash
      2. 2.5.2 Serial Wire Debug (SWD)
      3. 2.5.3 Logger
      4. 2.5.4 Coexistence
    6. 2.6 Stacked PSRAM Variant
  6. 3Layout Considerations - CC35xxE IC
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design - CC355xE Dual Band Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 External Flash Layout

Slow Clock Using an External Crystal (XTAL)

For optimal power consumption, the slow clock can be generated externally by an oscillator, XTAL, or sourced from elsewhere in the system. If using an XTAL, the external source must meet the requirements listed below. The crystal pins should be fed into the CC35xxE pins LFXT_P/ GPIO0 and LFXT_N/GPIO1.

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Supported frequencies 32.768 kHz
Frequency accuracy Initial + temperature + aging -250 250 ppm
Load Capacitance, CL  3 12.5 pF
Equivalent series resistance, ESR 100 kΩ