SLUUDH6 April 2026 CC3501E , CC3551E
The CC35xxE SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCUs are ideal for use in cost-sensitive embedded applications with RTOS software. CC35xxE brings the efficiency of Wi-Fi 6 to embedded device applications for the internet of things (IoT), with a small PCB footprint and highly optimized bill of materials. The combination of an Arm® Cortex®-M33 processing core at 160 MHz, RF core running WLAN/BLE, and a wide selection of peripherals makes the CC35xxE specifically designed for single-chip implementation of shared Wi-Fi and Bluetooth Low Energy communication.
The minimum requirements for optimized engine area schematic is explained in this section.