SLUUDI6 December   2025 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL Non-Main Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Slave Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Reference
      2. 2.5.2 Using SysConfig and Code Composer Studio (CCS)
      3. 2.5.3 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

Program Data Fast

Structure

HeaderLengthCMDAddressDataCRC32
0x80L1L20x24A1...A4D1...DnC1C2C3C4

Description

The Program Data Fast command is identical to the Program Data command , except that this command performs the non-blocking write, to speed up the programming process. To this command BSL will not send the BSL core message response to indicate if the programming was successful.

Protected

Yes

Address

Start address of the memory region to be programmed. A1...A4, where A1 is the least significant byte of the 32 bit address.

Data

Data bytes to be written in the specified address. Maximum size of the data that can be sent is limited by the Buffer size of the device. Buffer size is known from Get Device Info command .

Command Returns

BSL Acknowledgment.

Example

Host: 80 0D 00 24 00 01 00 00 01 02 03 04 05 06 07 08 72 10 2A 18

BSL: 00