SLUUDI6 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL Non-Main Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Slave Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Reference
      2. 2.5.2 Using SysConfig and Code Composer Studio (CCS)
      3. 2.5.3 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

Factory Reset

Structure

Header

Length

CMD

Data

CRC32

0x80

L1

L2

0x30

D1...D16

C1

C2

C3

C4

Description

The factory reset command erases the complete Main Flash (application) memory and Non-main flash (configuration) memory.

Processing this command, is impacted by the factory reset configuration in the BCR configuration memory.

Factory reset is

  • Allowed without password, if 'Enabled'

  • Allowed with password, if 'Enabled with Password'

  • Not allowed, if 'Disabled'

When a flash region is static write protected in BCR configuration memory, the region can't be erased .

Protected

Yes

Data

16 byte factory reset password stored in the BCR configuration memory. The default password is all 0xFF. Password is required only when Factory reset is "Enabled with Password" in BCR configuration.

Command Returns

BSL Acknowledgment and BSL core response with Message about the Status of the operation. See Section 3.4.1 for more details.

CAUTION:

After doing the factory reset, until the Non-main configuration has been restored, the system is highly vulnerable to a potential lockout situation in which it is impossible to get access to the device again.

Example

Scenario 1: Factory Reset without Password

Host: 80 01 00 30 DE 20 24 0B

BSL: 00 08 02 00 3B 00 38 02 94 82

Scenario 2: Factory Reset with Password

Host : 80 11 00 30 FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF 8A 28 EA DC

BSL : 00 08 02 00 3b 00 38 02 94 82