SLUUDI6 December 2025 MSPM33C321A , MSPM33C321A-Q1
| BSL Response | RSP | Data |
|---|---|---|
| Memory read back | 0x30 | D1…Dn |
| Get Device Info | 0x31 | D1…D24 |
| Standalone verification | 0x32 | D1…D4 |
| Message | 0x3B | MSG |
| Detailed Error | 0x3A | D1..D3 |
Abbreviations:
MSG
A byte containing a response from the BSL core describing the result of the requested action. This can either be an error code or an acknowledgment of a successful operation. In cases where the BSL is required to respond with data (for example, memory, version, CRC, or buffer size), no successful operation reply occurs, and the BSL core immediately sends the data.
D1..Dn
Data bytes, where 'n' is limited by the BSL maximum buffer size