SLUUDI6 December 2025 MSPM33C321A , MSPM33C321A-Q1
Structure
Header | Length | CMD | CRC32 | ||||
|---|---|---|---|---|---|---|---|
0x80 | 0x01 | 0x00 | 0x19 | C1 | C2 | C3 | C4 |
Description
The command is used to get the version information and buffer size available for data transaction.
Protected
No
Command Returns
BSL Acknowledgment and BSL core response with device information. See Device info for more details.
Example
Host: 80 01 00 19 B2 B8 96 49
BSL:00 08 19 00 31 00 01 00 01 00 00 00 00 01 00 C0 06 60 01 00 20 01 00 00 00 01 00 00 00 49 61 57 8C