SLUUDI6 December 2025 MSPM33C321A
The BLINTERFACE_PINS structure configures the physical pins and pin function multiplexer selections for the BSL communication interfaces (UART and I2CThis configuration allows the BSL to use specific pins for communication with the host.
I2C Data Pin Number (Bits 7...0)
Physical pin number for I2C data line (SDA)
I2C Data Pin Function (Bits 15...8)
Function multiplexer selection for the data pin
I2C Clock Pin Number (Bits 23...16)
Physical pin number for I2C clock line (SCL)
I2C Clock Pin Function (Bits 31...24)
Function multiplexer selection for the clock pin