SLUUDI6 December   2025 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL Non-Main Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Slave Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Reference
      2. 2.5.2 Using SysConfig and Code Composer Studio (CCS)
      3. 2.5.3 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

Device Info

Structure

HeaderLengthRSPDataCRC32
0x080x190x000x31D1...D24C1C2C3C4

Description

The command returns the version information and BSL buffer size in response to the Get Identity Command

Data

Identity ByteData Byte
Command Interpreter version[D02-D01]
Build ID[D04- D03]
Application version[D08-D05]
Active Plug-in interface version[D10-D09]
BSL Max buffer size[D12-D11]
BSL Buffer Start address[D16-D13]
BCR Configuration ID[D20-D17]
BSL Configuration ID[D24- D21]

Application version:

32 bit application version is taken from the address specified in BSL configuration

BSL Buffer size:

RAM data buffer size available to store the BSL data packets that are sent/received.

Example

Host: 80 01 00 19 B2 B8 96 49

BSL: 00 08 19 00 31 00 01 00 01 00 00 00 00 01 00 C0 06 60 01 00 20 01 00 00 00 01 00 00 00 49 61 57 8C

In the above given response,

Command Interpreter version - 0x0100

Build ID - 0x0100

Application version - 0x00000000

Active Plug-in interface version - 0x0001

BSL Max buffer size - 0x06C0

BSL Buffer Start address - 0x20000160

BCR Config ID - 0x00000001

BSL Config ID - 0x00000001