SLVAFF1 January 2023 DRV8452 , DRV8462
PRODUCTION DATA
This section describes the operating conditions of a typical stepper motor used in an ATM.
| Parameter | Value |
|---|---|
| Motor Current rating | 2.8 A |
| Motor coil Resistance at 20°C | 1.5 Ω |
| Motor coil Inductance | 6.8 mH |
| Holding Torque | 3.1 Nm |
| Motor frame size | NEMA 24 |
| Motor supply voltage | 24 V |
| Microstep | 16 |
| Step frequency | 3 kHz |