SLVAG13 April 2025
Connecting the DC microgrid to the AC grid requires a bidirectional power supply. This supply handles AC-to-DC conversion with a high power factor and must be able to perform DC-to-AC conversion as an inverter. Because of the power levels, efficiency as well as thermal management are of top concern.
TI’s bidirectional three-phase reference design, shown in Figure 4-3 and Figure 4-4, has a 11kW bidirectional inverter and PFC stage that can handle 600V to 900V on the DC bus, as well as three-phase 400VAC from the grid.
Figure 4-3 Bidirectional Three-Phase Reference Design Board Photo and Block DiagramThe full reference design consists of two separate boards. The main board has all the switching devices, an LCL (inductor-capacitor-inductor) filter, sensing electronics and power structures. The second board hosts the control circuitry, based on a C2000™ digital signal processor control card. The complete design achieves a peak efficiency of 98.6% and has a power density of 2.2kW/L.