SLVAG13 April   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DC vs. AC Power Grids: A Comparative Overview
  6. 3DC Microgrids Across Industries
  7. 4TI Solutions for DC Applications
    1. 4.1 10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
    2. 4.2 Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
    3. 4.3 11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
    4. 4.4 300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
    5. 4.5 AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
  8. 5Conclusion
  9. 6Reference

Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations

TI’s bidirectional dual active bridge reference design is a 10kW reference design that includes an isolated bidirectional dual active bridge DC/DC converter. The main targets for this reference design are power-conversion systems for energy storage or DC charging piles. The design supports an input voltage range of 700V to 800V, which is in the range for a typical microgrid DC bus voltage, making it a good fit for powering distributed loads and integrating battery backup systems.

The reference design achieves a power density of 2.25kW/L by using a high-performance control circuit that drives SiC power MOSFETs. The symmetrical structure in the dual active bridge allows converter stacking to achieve even higher power throughput, and the bidirectional design enables flexible energy transfer between the battery storage and the DC bus. Figure 4-2 is a block diagram of the system components.

 Bidirectional Dual Active
                    Bridge Reference Design Block Diagram Figure 4-2 Bidirectional Dual Active Bridge Reference Design Block Diagram