SLVAG13 April   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DC vs. AC Power Grids: A Comparative Overview
  6. 3DC Microgrids Across Industries
  7. 4TI Solutions for DC Applications
    1. 4.1 10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
    2. 4.2 Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
    3. 4.3 11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
    4. 4.4 300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
    5. 4.5 AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
  8. 5Conclusion
  9. 6Reference

AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design

Ensuring the operational safety of a DC microgrid is mandatory for each system operator. The insulation monitoring reference design measures isolation resistance and insulation leakage from DC to protective earth in regular intervals using the electric bridge DC insulation monitoring (DC-IM) method. The signal chain, shown in Figure 4-6, is based on isolated data converters and isolated power switches and enables fast system evaluation, as it is compatible with the C2000 BoosterPack™ plug-in module.

 Analog Front End for
                    Insulation Monitoring Reference Design Block Diagram Figure 4-6 Analog Front End for Insulation Monitoring Reference Design Block Diagram