SLVAG13 April   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DC vs. AC Power Grids: A Comparative Overview
  6. 3DC Microgrids Across Industries
  7. 4TI Solutions for DC Applications
    1. 4.1 10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
    2. 4.2 Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
    3. 4.3 11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
    4. 4.4 300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
    5. 4.5 AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
  8. 5Conclusion
  9. 6Reference

TI Solutions for DC Applications

As shown in Figure 1-1, TI has designed both products and reference designs to help solve some of the challenges in DC microgrids, enabling more efficient power conversion, more accurate measurements, and more reliable control.