SLVAG13 April   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DC vs. AC Power Grids: A Comparative Overview
  6. 3DC Microgrids Across Industries
  7. 4TI Solutions for DC Applications
    1. 4.1 10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
    2. 4.2 Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
    3. 4.3 11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
    4. 4.4 300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
    5. 4.5 AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
  8. 5Conclusion
  9. 6Reference

DC Microgrids Across Industries

Given the advantages of DC microgrids and their growing ability to handle challenges, DC power is gaining traction across several sectors, three of which are highlighted below:

  • Factory automation. Factory automation systems such as machines, robots and control systems benefit significantly from a shared DC grid by reducing energy losses and simplifying power distribution. In production environments with robots, lifts and conveyor belts, regenerative braking introduces a primary advantage over AC systems, where brake energy dissipates thermally. Early results from model installations in the automotive industry suggest significant energy savings, highlighting DC microgrids as a cost-effective and energy-efficient solution for modern factory operations. [6] In November 2024 the German VDE released the “System Description DC-INDUSTRIE” under VDE SPEC 90037 that gives detailed overview DC grids in the context of industrial applications.[2]
  • Data centers. Data centers are among the most energy-intensive facilities, and depend heavily on an uninterrupted power supply. A DC-powered data center enhances power efficiency by reducing the number of AC/DC power-conversion and power factor correction (PFC) stages, and reduces problems associated with harmonics. Moreover, these systems increase the reliability of power distribution by as much as 200%, making DC microgrids a more reliable, cost-effective and sustainable solution. [8] [9]
  • Building automation and lighting. DC microgrids offer substantial advantages in building automation, especially for LED lighting systems, which inherently run on DC power. Furthermore, typical loads in building infrastructures such as HVAC systems and appliances also benefit from optimized power distribution and battery-buffered energy consumption. [7] Beyond the building infrastructure itself, most household electronics, such as computers, televisions and chargers, are already DC loads, opening up further potential for optimization.