SLVAG13 April   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DC vs. AC Power Grids: A Comparative Overview
  6. 3DC Microgrids Across Industries
  7. 4TI Solutions for DC Applications
    1. 4.1 10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
    2. 4.2 Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
    3. 4.3 11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
    4. 4.4 300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
    5. 4.5 AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
  8. 5Conclusion
  9. 6Reference

300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power

The isolated auxiliary power reference design is an optimized 48W auxiliary power supply for high-voltage DC applications. It supports DC input voltages from 300VDC to 1,000V, which enables flexible usage in subsystems such as control systems and monitoring equipment that require a stable DC voltage with limited power needs.

The design provides high reliability, as it is a primary-side regulated flyback topology that does not need an optocoupler to keep the output in regulation. This is an advantage in harsh environments, where the optocoupler tends to be less reliable given LED degradation over time.

 Isolated Auxiliary Power
                    Reference Design Board Figure 4-5 Isolated Auxiliary Power Reference Design Board