SLVAG13
April 2025
1
Abstract
Trademarks
1
Introduction
2
DC vs. AC Power Grids: A Comparative Overview
3
DC Microgrids Across Industries
4
TI Solutions for DC Applications
4.1
10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
4.2
Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
4.3
11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
4.4
300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
4.5
AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
5
Conclusion
6
Reference
6
Reference
Daryanani, Sonu.
DC Factory Enables Higher Efficiency, Lower Costs
. Power Electronics News, September 1, 2023.
VDE System Description DC-INDUSTRIE, VDE SPEC 90037 V1.0 (en)
BMW.
AC BECOMES DC
. October 28, 2020
ODCA:
ODCA
IEC:
Low Voltage DC Systems
ODCA Project presentation:
https://dc-industrie.zvei.org/fileadmin/DC-Industrie/Praesentationen/DC-INDUSTRIE2_Projektvorstellung_de_E.pdf
Pacific Northwest National Laboratory:
https://www.pnnl.gov/sites/default/files/media/file/DC_Lighting_and_Microgrids_White_Paper_09-09-2020.pdf
OCP Summit 2018:
OPC18-400VDC
, Efficiency beyond the AC based data center designs; 400VDC power feed solution
Intel - Evaluating 400V Direct-Current for Data Centers