SLVK222 August 2025 TPS7H5020-SP
During the SEL testing the device was heated to 125°C by using PID controlled heat gun (MISTRAL 6 System (120V, 2400W)). The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control. The die temperature was verified using a standalone FLIR thermal camera prior to exposure to heavy ions at KSEE.
The species used for the SEL testing was 165Ho at 15MeV/nucleon and 169Tm at 19.5 MeV/nucleon. For both ions an angle of incidence of 0° was used to achieve a LETEFF of ≈75MeV·cm2/mg (for more details refer to Ion LETEFF and Range in Silicon). The kinetic energy in the vacuum for 165Ho is 2.474GeV and 169Tm is 3.295GeV. Flux of approximately 4 × 104 to 1 × 105 ions×cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 6 production and 7 pre-production devices were powered up and exposed to the heavy-ions using the maximum recommended input voltage of 14V and max programmable VLDO voltage of 5.5V. Depending on the operational mode PVIN was either tied to VIN or VLDO, for more information refer to the test setup and procedures. No SEL events were observed during all four runs, indicating that the TPS7H502X-SP is SEL-free up to 75MeV·cm2/mg.Table 8-4 shows the SEL test conditions and results. Figure 7-1 and Figure 7-2 show a plot of the current versus time for runs #8 and 9 respectively.
| Run # | Unit # |
Facility |
Device Type |
Production Type |
Mode |
Ion | LETEFF (MeV·cm2/mg) | Flux (ions×cm2/s) | Fluence (ions/cm2) |
VIN (V) |
PVIN (V) |
VLDO |
SEL (# Events) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1 |
TAMU |
TPS7H5020-SP |
Pre |
Silicon |
165Ho |
75 |
4.42 x 104 |
1 x 107 |
14 |
14 |
5.5 |
0 |
| 2 | 2 |
TAMU |
TPS7H5020-SP |
Pre |
Silicon |
165Ho |
75 |
1.10 x 105 |
1 x 107 |
14 |
14 |
5.5 |
0 |
| 3 | 3 |
TAMU |
TPS7H5020-SP |
Pre |
GaN |
165Ho |
75 |
1.10 x 105 |
1 x 107 |
14 |
5.5 |
5.5 |
0 |
|
4 |
4 |
TAMU |
TPS7H5021-SP |
Pre |
Silicon |
165Ho |
75 |
1.04 x 105 |
1 x 107 |
14 |
14 |
5.5 |
0 |
|
5 |
5 |
TAMU |
TPS7H5021-SP |
Pre |
GaN |
165Ho | 75 | 1.11 x 105 | 1 x 107 | 14 |
5.5 |
5.5 | 0 |
|
6 |
6 |
TAMU |
TPS7H5021-SP |
Pre |
Silicon |
165Ho | 75 | 9.14 x 104 | 1 x 107 | 14 |
14 |
5.5 | 0 |
|
7 |
7 |
TAMU |
TPS7H5021-SP |
Pre |
GaN |
165Ho | 75 |
9.50 x 104 |
1 x 107 | 14 |
5.5 |
5.5 | 0 |
|
8 |
8 |
TAMU |
TPS7H5020-SP |
Final |
Silicon |
165Ho | 75 |
1.12 x 105 |
1 x 107 | 14 |
14 |
5.5 | 0 |
|
9 |
9 |
TAMU |
TPS7H5021-SP |
Final |
GaN |
165Ho | 75 |
1.11 x 105 |
1 x 107 | 14 |
5.5 |
5.5 | 0 |
|
10 |
10 |
TAMU |
TPS7H5020-SP |
Final |
Silicon |
165Ho | 75 |
1.01 x 105 |
1 x 107 | 14 |
14 |
5.5 | 0 |
|
11 |
11 |
TAMU |
TPS7H5021-SP |
Final |
GaN |
165Ho | 75 |
1.13 x 105 |
1 x 107 | 14 |
5.5 |
5.5 | 0 |
|
12 |
12 |
KSEE |
TPS7H5020-SP |
Final |
Silicon |
169Tm |
75 |
1.03 x 105 |
1 x 107 | 14 |
14 |
5.5 | 0 |
|
13 |
13 |
KSEE |
TPS7H5021-SP |
Final |
Silicon |
169Tm | 75 |
1.02 x 105 |
1 x 107 | 14 |
14 |
5.5 | 0 |
σSEL ≤ 2.84 x 10-8 cm2/device for LETEFF = 75MeV·cm2/mg and T = 125°C.