SLVK222 August 2025 TPS7H5020-SP
The TPS7H502X-SP is a radiation-hardness-assured, current mode, single-ended PWM controller with an integrated gate driver that can be utilized in both silicon and gallium nitride (GaN) power semiconductor based converter designs. The TPS7H502X-SP integrates several key functions such as:
The TPS7H5020 has a maximum duty cycle of 100% while the TPS7H5021 has a maximum duty cycle of 50%. The controller supports numerous power converter topologies, including flyback, forward, and boost.
The device is offered in a 24-pin plastic package. General device information and test conditions are listed in the overview information table. For more detailed technical specifications, user-guides, and application notes please go to device product page.
| DESCRIPTION(1) | DEVICE INFORMATION |
|---|---|
| TI Part Number | TPS7H502X-SP |
| Orderable Part Number |
5962R2420101PYE (TPS7H5020-SP) or 5962R420102PYE (TPS7H5021-SP) |
| Device Function |
PWM Controller with Integrated Gate Driver |
| Technology | LBC7 (Linear BiCMOS 7) |
| Exposure Facility | Radiation Effects Facility, Cyclotron Institute,
Texas A&M University (15 MeV/nucleon) and Facility for Rare Istotope Beams, K500 Cyclotron (KSEE), Michigan State University (19.5MeV/nucleon) |
| Heavy Ion Fluence per Run | 1.00 × 107 ions/cm2 |
| Irradiation Temperature | 25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing) |