SLVS647J August 2006 – May 2025 TLE4275-Q1
PRODUCTION DATA
The device requires an output capacitor to stabilize the output voltage. For the new chip, the capacitor value range is between 2.2µF and 200µF and the ESR range is between 1mΩ and 2Ω. For this design, a low ESR, 10µF ceramic capacitor was used to improve transient performance.