SLVS647J August 2006 – May 2025 TLE4275-Q1
PRODUCTION DATA
The device (new chip) has an independent undervoltage lockout (UVLO) circuit that monitors the input voltage. This circuit allows a controlled and consistent turn on and off of the output voltage. To prevent the device from turning off if the input drops during turn on, the UVLO has hysteresis as specified in the Electrical Characteristics table.