SLVSDG9C March 2016 – June 2025 TPD1E0B04
PRODUCTION DATA
For this design example eight TPD1E0B04 devices and two TPD4E05U06 devices are being used in a USB Type-C for Thunderbolt 3 application. This provides a complete ESD protection scheme.
Given the Thunderbolt 3 application, the parameters listed in Table 7-1 are known.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range on superspeed Lines | 0V to 3.6V |
| Operating frequency on superspeed Lines | up to 10GHz |
| Signal range on CC, SBU, and DP/DM Lines | 0V to 5V |
| Operating frequency on CC, SBU, and DP/DM Lines | up to 480MHz |