SLVSDG9C March 2016 – June 2025 TPD1E0B04
PRODUCTION DATA
This design example is one TPD1E0B04 device for a 5GHz WiFi antenna application. This provides a complete ESD protection scheme.
Given the WiFi antenna application, the parameters listed in Table 7-2 are known.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range | –3.16V to +3.16V |
| Operating frequency | 5.170GHz to 5.835GHz |