SLVSDG9C March   2016  – June 2025 TPD1E0B04

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  IEC 61000-4-2 ESD Protection
      2. 6.3.2  IEC 61000-4-4 EFT Protection
      3. 6.3.3  IEC 61000-4-5 Surge Protection
      4. 6.3.4  IO Capacitance
      5. 6.3.5  DC Breakdown Voltage
      6. 6.3.6  Ultra Low Leakage Current
      7. 6.3.7  Low ESD Clamping Voltage
      8. 6.3.8  Supports High Speed Interfaces
      9. 6.3.9  Industrial Temperature Range
      10. 6.3.10 Industry Standard Package
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 USB Type-C Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Signal Range
          2. 7.2.1.2.2 Operating Frequency
        3. 7.2.1.3 Application Curves
      2. 7.2.2 WiFi Antenna Application
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
          1. 7.2.2.2.1 Signal Range
          2. 7.2.2.2.2 Operating Frequency
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TPD1E0B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 4 circuit protection. The TPD1E0B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.13pF IO capacitance per channel (DPL package) making it ideal for protecting high-speed interfaces up to 60Gbps such as USB 4.0 and below, Thunderbolt 4, and Antenna. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E0B04 is offered in the industry standard 0201 (DPL) and 0402 (DPY) packages.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPD1E0B04 DPL (DFN0603, 2) 0.60mm × 0.30mm
DPY (DFN1006, 2) 1.00mm × 0.60mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPD1E0B04 Typical
          Application Typical Application