SLVSHC8 May 2023 DRV8334-Q1
PRODMIX
If at any time the between the VCP and VDRAIN pins exceeds the VCP_OV threshold for longer than the tCP_OV_DG time, the DRV8334-Q1 detects a VCP overvoltage event. After detecting the overvoltage condition, the gate driver is disabled, charge pump is disabled, and nFAULT pin is driven low. After VCP_OV condition is cleared, the fault state remains latched and can be cleared through an SPI command.