SLVSHC8 May 2023 DRV8334-Q1
PRODMIX
If at any time the voltage across BTSx and SHx pins falls lower than the VBST_UV threshold voltage for longer than the tBST_UV_DG time, the device detects a BST undervoltage event. After detecting the BST_UV undervoltage event, the high-side gate driver is disabled and nFAULT pin is driven low if the BST_UV_MODE register bit is 1b. The low-side gate driver remains active during BST_UV event. After the BST_UV condition is cleared, the fault state remains latched if BST_UV_LATCH register bit is 1b, and the flag can be cleared through an SPI command.