SLVSHC8 May 2023 DRV8334-Q1
PRODMIX
External components lists the recommended external components. Note that the capacitances below are considered effective capacitances under nominal conditions. Consider the impact of DC derating when selecting these components.
| COMPONENT | PIN1 | PIN2 | RECOMMENDED |
|---|---|---|---|
| RPVDD | VBAT | PVDD | OPTIONAL: 1Ω (or smaller) series resistor |
| CPVDD | PVDD | GND | 10μF ceramic capacitor rated for PVDD. |
| CGVDD | GVDD | GND | 10μF ceramic capacitor rated for GVDD. |
| CCP_FLY | CPH | CPL | 1.0μF ceramic capacitor rated for GVDD voltage |
| CCPT_FLY | CPTH | CPTL | 1.0μF ceramic capacitor rated for GVDD voltage |
| CVCP | VCP | VDRAIN | 1.0μF ceramic capacitor rated for VCP voltage |
| RnFAULT | VCCIO | nFAULT | 10kΩ pulled up the MCU I/O power supply |
| CVREF | VREF | GND | 0.1μF ceramic capacitor rated for VREF |
| CBULK | VMOTOR | GND | 100μF - 1000μF rated for VMOTOR; Depending on system configuration |
| CVDRAIN | VDRAIN | GND | 1μF rated for VDRAIN |
| CBST | BSTx | SHx | 1.0μF, 20V ceramic capacitor between BSTx and SHx depending on the total gate charge of external MOSFET Qg. CBST > 20 X Qg / (VGHX-VSHx) |
| RBST | BSTx | SHx | OPTIONAL: 2Ω series resistor between BSTx and SHx to help prevent CBST from being overcharged if big negative transient voltage is observed on SHx pin. |
| RG | GHx, GLx | Gate of external MOSFET | OPTIONAL: 3Ω series resistor between GHx/GLx and Gate of external MOSFET. |
| RGS | GHx, GLx | Source of external MOSFET | 100kΩ pull down resistor between GHx/GLx and Source of external MOSFET. |
| RSENSE | SPx | SNx | 0.5mΩ Shunt resistor for current sense amplifier. System design parameter. |
| RSO | MCU ADC | SOx | 160Ω for current sense amplifier output filter |
| CSO | MCU ADC | GND | 470pF ceramic capacitor rated for AREF for current sense amplifier output filter |
| RSP, RSN | SPx/SNx | RSENSE | OPTIONAL: 10Ω for current sense amplifier input filter. |
| CSPSN | SPx | SNx | OPTIONAL: 1nF ceramic capacitor for current sense amplifier input filter. |
| CSP, CSN | SPx/SNx | GND | OPTIONAL: 1nF ceramic capacitor for current sense amplifier input filter. |