SLVSHC8 May 2023 DRV8334-Q1
PRODMIX
In 3x PWM mode, the INHx pin controls each half-bridge and supports two output states: low or high. The INLx pin is used to put both high-side and low-side gate drive outputs low. If the state is not required, tie all INLx pins to logic high. The corresponding INHx and INLx signals control the output state as listed in Table 6-3.
| INLx | INHx | GLx | GHx |
|---|---|---|---|
| 0 | X | L | L |
| 1 | 0 | H | L |
| 1 | 1 | L | H |