SLVSHD9A March   2025  – December 2025 DRV8001-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings Auto
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information RHA package
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 External Components
    4. 7.4 Feature Description
      1. 7.4.1 Heater MOSFET Driver
        1. 7.4.1.1 Heater MOSFET Driver Control
        2. 7.4.1.2 Heater MOSFET Driver Protection
          1. 7.4.1.2.1 Heater SH_HS Internal Diode
          2. 7.4.1.2.2 Heater MOSFET VDS Overcurrent Protection (HEAT_VDS)
          3. 7.4.1.2.3 Heater MOSFET Open Load Detection
      2. 7.4.2 High-Side Drivers
        1. 7.4.2.1 High-side Driver Control
          1. 7.4.2.1.1 High-side Driver PWM Generator
          2. 7.4.2.1.2 Constant Current Mode
          3. 7.4.2.1.3 OUTx HS ITRIP Behavior
          4. 7.4.2.1.4 High-side Drivers - Parallel Outputs
        2. 7.4.2.2 High-side Driver Protection Circuits
          1. 7.4.2.2.1 High-side Drivers Internal Diode
          2. 7.4.2.2.2 High-side Driver Short-circuit Protection
          3. 7.4.2.2.3 High-side Driver Overcurrent Protection
          4. 7.4.2.2.4 High-side Driver Open Load Detection
      3. 7.4.3 Electrochromic Glass Driver
        1. 7.4.3.1 Electrochromic Driver Control
        2. 7.4.3.2 Electrochromic Driver Protection
      4. 7.4.4 Half-bridge Drivers
        1. 7.4.4.1 Half-bridge Control
        2. 7.4.4.2 OUT1 and OUT2 High-side Driver Mode
        3. 7.4.4.3 Half-bridge Register Control
        4. 7.4.4.4 Half-Bridge ITRIP Regulation
        5. 7.4.4.5 Half-bridge Protection and Diagnostics
          1. 7.4.4.5.1 Half-Bridge Off-State Diagnostics (OLP)
          2. 7.4.4.5.2 Half-bridge Open Load Detection
          3. 7.4.4.5.3 Half-Bridge Overcurrent Protection
      5. 7.4.5 Sense Output (IPROPI)
      6. 7.4.6 Protection Circuits
        1. 7.4.6.1 Fault Reset (CLR_FLT)
        2. 7.4.6.2 DVDD Logic Supply Power on Reset (DVDD_POR)
        3. 7.4.6.3 PVDD Supply Undervoltage Monitor (PVDD_UV)
        4. 7.4.6.4 PVDD Supply Overvoltage Monitor (PVDD_OV)
        5. 7.4.6.5 VCP Charge Pump Undervoltage Lockout (VCP_UV)
        6. 7.4.6.6 Thermal Clusters
        7. 7.4.6.7 Watchdog Timer
        8. 7.4.6.8 Fault Detection and Response Summary Table
    5. 7.5 Programming
      1. 7.5.1 Serial Peripheral Interface (SPI)
      2. 7.5.2 SPI Format
      3. 7.5.3 Timing Diagrams
  9. 8  DRV8001-Q1 Register Map
    1. 8.1 DRV8000-Q1_STATUS Registers
    2. 8.2 DRV8000-Q1_CNFG Registers
    3. 8.3 DRV8000-Q1_CTRL Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
    3. 9.3 Initialization Setup
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Bulk Capacitance Sizing
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Serial Peripheral Interface (SPI)

An SPI bus is used to set device configurations, operating parameters, and read out diagnostic information on the DRV8001-Q1 device. The SPI operates in peripheral mode and connects to a controller. The SPI input data (SDI) word consists of a 24 bit word, with an 8 bit command and 16 bits of data. The SPI output data (SDO) word for read commands consists of the fault status indication bits and then the register data being accessed for read commands. The SDO word for write commands consists of the fault status followed by the existing data in the written register. The data sequence between the MCU and the SPI peripheral driver is shown in Figure 7-19.

DRV8001-Q1 SPI Data FrameFigure 7-19 SPI Data Frame

A valid frame must meet the following conditions:

  • The SCLK pin is pulled low when the nSCS pin transitions from high to low and from low to high.
  • The nSCS pin is pulled high between words.
  • When the nSCS pin is pulled high, any signals at the SCLK and SDI pins are ignored and the SDO pin is placed in the Hi-Z state.
  • Data is captured on the falling edge of SCLK and data is propagated on the rising edge of SCLK.
  • The most significant bit (MSB) is shifted in and out first.
  • A full 24 SCLK cycles must occur for transaction to be valid.
  • If the data word sent to the SDI pin is less than or more than 24 bits, a frame error (SCLK_FLT) occurs and the data word is ignored.
  • For a write command, following the 16-bit command data, the existing data in the register being written to is shifted out on the SDO pin starting with fault status byte then 16-bit data .

DRV8001-Q1 SPI
                    peripheral Timing Diagram Figure 7-20 SPI peripheral Timing Diagram