In the DRV8001-Q1,
there are two VPVDD_OV thresholds, a low and high threshold. The overvoltage
response options are dependent on the driver outputs configured (High-side, EC, Heater
driver, Half-bridge drivers). There are two fault status bits available
PVDD_OV_22V and PVDD_OV_28V in IC_STAT1.
The PVDD overvoltage monitor can respond and
recover in two different modes set through the PVDD_OV_MODE register setting.
- Latched Fault Mode (0b): After
detecting the overvoltage condition, all drivers are disabled and FAULT register bit, and PVDD_OV_22V or
PVDD_OV_28V register bit are asserted. After the overvoltage condition is removed, the
fault state remains latched until CLR_FLT is issued.
- Automatic Recovery Mode (1b):
After detecting the overvoltage condition, all drivers are disabled and FAULT register bit, and PVDD_OV_22V or
PVDD_OV_28V register bit asserted. After the overvoltage condition is removed, the FAULT register bit is automatically cleared and
the driver automatically reenabled. The PVDD_OV_22V or PVDD_OV_28V register bit remains
latched until CLR_FLT is issued.
High-side, EC and heater
drivers overvoltage fault (PVDD_OV_22V):
- High-side, EC and
heater drivers shutoff when VPVDD > low VPVDD threshold
voltage (22V).
- PVDD_OV_22V fault status is defined in
High-side,
EC and heater drivers PVDD Overvoltage Behavior table.
- No PVDD_OV_LVL setting available for High-side, EC and
heater drivers outputs
- PVDD_OV_MODE can be set to fault response Latched
Fault or Automatic Recovery modes.
Table 7-38 High-side, EC and Heater
Drivers PVDD Overvoltage Behavior
| PVDD Voltage |
High-side, EC and
Heater Drivers |
PVDD_OV_22V Status |
PVDD_OV_28V |
FAULT |
| VPVDD < 22 V |
Normal Operation |
0b |
Not Applicable |
0b |
| VPVDD > 22 V |
Shutdown |
1b |
Not Applicable |
1b |
Half-bridges overvoltage fault (PVDD_OV_22V or PVDD_OV_28V):
- Half-bridges support warning or shutoff when VPVDD > low VPVDD
threshold voltage (22V) or shutoff for high VPVDD threshold voltage (28V).
- PVDD_OV_22V has a configurable warning or
fault condition using register PVDD_OV_LVL setting available for these driver
outputs as defined in Half-bridges and Gate driver PVDD Overvoltage Behavior table.
- The deglitch time for PVDD_OV_22V can be
adjusted through the PVDD_OV_DG register settings.
- PVDD_OV_MODE can be set to fault response Latched
Fault or Automatic Recovery modes.
Table 7-39 Half-Bridges and Gate Driver PVDD
Overvoltage Behavior
| PVDD_OV_LVL |
PVDD Voltage |
Half-Bridges and Gate Drivers |
High-Side, EC and
Heater Drivers |
PVDD_OV_22V |
PVDD_OV_28V |
FAULT |
| 0b |
VPVDD < 22 V |
Normal Operation |
Normal Operation |
0b |
0b |
0b |
| 0b |
VPVDD > 22 V |
Shutdown |
Shutdown |
1b |
0b |
1b |
| 1b |
VPVDD < 22 V |
Normal Operation |
Normal Operation |
0b |
0b |
0b |
| 1b |
28 V> VPVDD > 22 V |
Normal Operation with Warning |
Shutdown |
1b |
0b |
1b |
| 1b |
VPVDD > 28 V |
Shutdown |
Shutdown |
1b |
1b |
1b |