SLVSHI4A October 2025 – December 2025 DRV81545
PRODUCTION DATA
The DRV81545 is a four-channel low-side switch driver that operates from 4.5V to 55V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 235mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.
The device can be controlled through a hardware GPIO interface. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. Faults are indicated on a fault output pin (nFAULT).
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| DRV81545PWPR | PWP (HTSSOP, 20) | 6.50mm × 6.40mm |