SLVSHI4A October 2025 – December 2025 DRV81545
PRODUCTION DATA
Table 7-1 lists the recommended external components for the DRV81545, and Table 7-2 lists additional components that can be used to improve performance or add electrical isolation.
| SYMBOL | DESCRIPTION | VALUE | PURPOSE |
|---|---|---|---|
| CVM | Capacitor on VM | 1uF | Supply voltage filtering |
| CBULK | Bulk capacitor on VM | 47uF – 100uF | Supply voltage inrush and ripple smoothing |
| RCOD | Pull-down resistor on COD pin | Set resistance based on desired cut-off delay | |
| RILIM | Pull-down resistor on ILIM pin | Set resistance based on current limit desired | |
| RnFAULT | Pull-up resistor to logic voltage on open-drain nFAULT pin | 10kΩ | Bias the nFAULT voltage to high when the pin is not pulled low |
| SYMBOL | DESCRIPTION | VALUE | PURPOSE |
|---|---|---|---|
| COUT | Capacitor on each OUTx to GND | 10nF | Filtering for system level ESD |
| TVSSURGE | Surge diode on VCLAMP pin | SMAJ33CA or TVS3300 | Protection against system level voltage surge and for inductive demagnetization |
| UISOLATION | Quad-channel digital isolator for INx | Provide electrical isolation between rest of the circuit and the DRV81545 |