SLVSHI4A October 2025 – December 2025 DRV81545
PRODUCTION DATA
| PIN | DESCRIPTION | ||
|---|---|---|---|
| NAME | PWP (20) | TYPE(1) | |
| POWER AND GROUND | |||
| GND | 8 | GND | Device ground. Connect to system ground. |
| NC | 9 | — | Not connected |
| PGND | 1, 2, 19, 20 | GND | Power ground. Connect to system ground. |
| THERMAL PAD | — | — | Thermal Pad. Connect to system ground. Connect to a continuous ground pour copper plane with direct-connect vias for the best thermal dissipation. |
| VCLAMP | 3, 18 | PWR | Connect directly to VM supply, or Zener diode to VM supply or GND |
| VM | 13 | PWR | Power supply. Bypass this pin to GND with a 0.1µF capacitor as well as sufficient bulk capacitance. |
| CONTROL | |||
| COD | 11 | I | Device configuration pin for Cut-off Delay. Connect to an appropriate resistor to GND to set the corresponding cut off delay. Connect directly to GND to disable this feature. |
| ILIM | 12 | I | Connect a resistor between ILIM and GND to set the current limit and threshold. Do not leave this pin unconnected. Connect directly to GND for the maximum current limit setting. |
| IN1 | 4 | I | Controls the output of channel 1. For details, see the Hardware Interface section. Pin has internal pull-down resistor. |
| IN2 | 5 | I | Controls the output of channel 2. For details, see the Hardware Interface section. Pin has internal pull-down resistor. |
| IN3 | 6 | I | Controls the output of channel 3. For details, see the Hardware Interface section. Pin has internal pull-down resistor. |
| IN4 | 7 | I | Controls the output of channel 4. For details, see the Hardware Interface section. Pin has internal pull-down resistor. |
| nFAULT | 10 | O | Open drain output. Pulled low when in fault condition. Connect pull-up resistor to external logic supply. |
| OUTPUT | |||
| OUT1 | 17 | O | Connect to load 1 |
| OUT2 | 16 | O | Connect to load 2 |
| OUT3 | 15 | O | Connect to load 3 |
| OUT4 | 14 | O | Connect to load 4 |