SLVSI26 July 2026 TPS1HC03-Q1
PRODMIX
For large capacitive loads, device can trigger thermal shutdown fault and enter into retry thermal shutdown flow. In this case, the retry protection mechanism (Section 8.3.4) of the device allows load to turn on reliably with multiple retry cycles. For most properly sized capacitive loads, the thermal regulation can prevent reaching thermal shutdown conditions, resulting in smooth capacitive charging without interruption. Charge higher values of capacitive load with multiple thermal shutdown retry cycles. This behavior is acceptable in applications where capacitive load has high enough load impedance connected in parallel, hence not discharging the capacitor significantly when the device is off during thermal shutdown. Figure 8-29 shows 680uF capacitive load charging with multiple thermal shutdown retry cycles for ILIM short to ground current limit setting.