SLVSI26 July 2026 TPS1HC03-Q1
PRODMIX
The subscript "1" is sometimes used to refer the device channel in few images below.
| VBB = 13.5V | ZOUT1 = 19Ω | TAMB = 25°C |
| VBB = 13.5V | ZOUT1 = 19Ω | TAMB = 25°C |

| VBB = 13.5V | IOUT1 = 5A | TAMB = 25°C |
| VEN = 0V to 5V |
| VBB = 13.5V | VOUT1 = STG | TAMB = 25°C |
| ILIM = OPEN | VEN1 = 5V | With GND network |
| VBB = 13.5V | VOUT = open load | TAMB = 25°C |
| DIAG_EN = PWM (200Hz) | VEN1 = 0V | |
| SNS outputs ISNSFH current when DIAG_EN is high and is floating when DIAG_EN is low | ||
| FLT = get asserts when DIAG_EN is high | ||
| VBB = 13.5V | ZOUT1 = 1uH + 100mΩ | TAMB = 25°C |
| ILIM = STG | VEN1 = 5V | No ground network connected |

| VBB = 13.5V | IOUT1 = 5A | TAMB = 25°C |
| VEN = 5V to 0V | ||
| VBB = 13.5V | VOUT1 = STG | TAMB = 25°C |
| ILIM = STG | VEN1 = 5V | With GND network |
| VBB = 13.5V | ZOUT1 = 1uH + 100mΩ | TAMB = 25°C |
| ILIM = STG | VEN1 = 5V | No ground network connected |